Hermetic filter drier, DCL, 05 cu.in., Steel
023Z150191
Inlet connection type: Face seal, Outlet connection type: Face seal, Core Size code: 05 cu.in.
Inlet connection type: Face seal, Outlet connection type: Face seal, Core Size code: 05 cu.in.
Gross weight | 0.324 Kilogram |
Net weight | 0.322 Kilogram |
Volume | 0.612 Liter |
EAN | 5702428649766 |
Gross weight | 0.324 Kilogram |
Net weight | 0.322 Kilogram |
Volume | 0.612 Liter |
EAN | 5702428649766 |
Acid capacity [g] | 0.85 g |
Acid capacity [oz] | 0.03 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 05 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 122 R290: -- R32: 102 R404A: 127 R407C: 118 R410A: 110 R507: 133 |
Drying Cap[Drops of Water]52°C |
R134a: 111 R290: -- R32: 94 R404A: 120 R407C: 109 R410A: 98 R507: 119 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 16.0 R290: -- R32: 24.3 R404A: 11.2 R407C: 16.3 R410A: 16.6 R507: 10.9 |
Flow capacity [TR] |
R134a: 4.5 R290: -- R32: 6.9 R404A: 3.2 R407C: 4.6 R410A: 4.7 R507: 3.1 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 3/8 in |
Inlet connection type | Face seal |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 2.88 Fluid Ounce US |
Net volume [l] | 0.085 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 3/8 in |
Outlet connection type | Face seal |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A R600 |
Serviceable | No |
Shell volume [foz US] | 4.12 Fluid Ounce US |
Shell volume [l] | 0.12 L |
Solid core surface [cm2] | 82 cm² |
Solid core surface [in2] | 12.72 in² |
Solid core volume [cm3] | 37 cm³ |
Solid core volume [in3] | 2.25 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 053FS |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
Acid capacity [g] | 0.85 g |
Acid capacity [oz] | 0.03 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 05 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 122 R290: -- R32: 102 R404A: 127 R407C: 118 R410A: 110 R507: 133 |
Drying Cap[Drops of Water]52°C |
R134a: 111 R290: -- R32: 94 R404A: 120 R407C: 109 R410A: 98 R507: 119 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 16.0 R290: -- R32: 24.3 R404A: 11.2 R407C: 16.3 R410A: 16.6 R507: 10.9 |
Flow capacity [TR] |
R134a: 4.5 R290: -- R32: 6.9 R404A: 3.2 R407C: 4.6 R410A: 4.7 R507: 3.1 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 3/8 in |
Inlet connection type | Face seal |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 2.88 Fluid Ounce US |
Net volume [l] | 0.085 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 3/8 in |
Outlet connection type | Face seal |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A R600 |
Serviceable | No |
Shell volume [foz US] | 4.12 Fluid Ounce US |
Shell volume [l] | 0.12 L |
Solid core surface [cm2] | 82 cm² |
Solid core surface [in2] | 12.72 in² |
Solid core volume [cm3] | 37 cm³ |
Solid core volume [in3] | 2.25 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 053FS |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |