Hermetic filter drier, DML, 38 cu.in., Steel
023Z0189
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 38 cu.in.
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 38 cu.in.
Gross weight | 1.758 Kilogram |
Net weight | 1.588 Kilogram |
Volume | 2.413 Liter |
EAN | 5702428226547 |
Gross weight | 1.758 Kilogram |
Net weight | 1.588 Kilogram |
Volume | 2.413 Liter |
EAN | 5702428226547 |
Acid capacity [g] | 2.56 g |
Acid capacity [oz] | 0.09 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Connection material | Steel |
Core | Solid core |
Core Size code | 38 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 1190 R290: -- R32: 1002 R404A: 1240 R407C: 1156 R410A: 1078 R507: 1299 |
Drying Cap[Drops of Water]52°C |
R134a: 1090 R290: -- R32: 922 R404A: 1175 R407C: 1066 R410A: 959 R507: 1168 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 5/8 in |
Inlet connection size [mm] | 16 mm |
Inlet connection type | Flare |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 16.56 Fluid Ounce US |
Net volume [l] | 0.49 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 5/8 in |
Outlet connection size [mm] | 16 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | Generic accessories |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 26.15 Fluid Ounce US |
Shell volume [l] | 0.77 L |
Solid core surface [cm2] | 356 cm² |
Solid core surface [in2] | 55 in² |
Solid core volume [cm3] | 283 cm³ |
Solid core volume [in3] | 17.26 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DML |
Type designation | DML 385 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
Acid capacity [g] | 2.56 g |
Acid capacity [oz] | 0.09 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Connection material | Steel |
Core | Solid core |
Core Size code | 38 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 1190 R290: -- R32: 1002 R404A: 1240 R407C: 1156 R410A: 1078 R507: 1299 |
Drying Cap[Drops of Water]52°C |
R134a: 1090 R290: -- R32: 922 R404A: 1175 R407C: 1066 R410A: 959 R507: 1168 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 5/8 in |
Inlet connection size [mm] | 16 mm |
Inlet connection type | Flare |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 16.56 Fluid Ounce US |
Net volume [l] | 0.49 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 5/8 in |
Outlet connection size [mm] | 16 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | Generic accessories |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 26.15 Fluid Ounce US |
Shell volume [l] | 0.77 L |
Solid core surface [cm2] | 356 cm² |
Solid core surface [in2] | 55 in² |
Solid core volume [cm3] | 283 cm³ |
Solid core volume [in3] | 17.26 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DML |
Type designation | DML 385 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |