Filter drier, core, DCRE

023U4388

Product Type: DC, Gasket included: Yes

Product details

Gross weight 0.694 Kg
Net weight 0.6 Kg
Volume 1.55 Liter
EAN 5702424050160

 

Acid capacity [g] 9.09 g
Acid capacity [oz] 0.321 oz
Activated alumina [%] 20 %
Brand ELIMINATOR
Core Size code 48 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R1234yf: 67.3
R32: 54.6
R444B: 64.5
R452B: 62.4
R454B: 64.2
Drying Cap[Drops of Water]52°C R1234yf: 62.1
R32: 50.2
R444B: 57.7
R452B: 55.6
R454B: 59.4
Filter application Std Moisture & Acid Capacity
Gasket included Yes
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Molecular sieve [%] 80 %
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R516A
Packing format Multi pack
Parts included 1 x Gasket (023U0743)
2 x Felt gasket (633L5312)
Parts Program name DCRE
Product group Filter driers
Product Name Description Filter drier, core
Quantity per packing format 3 pc
Refrigerants R1234yf
R290
R32
R444B
R447A
R452B
R454A
R454B
R454C
R455A
R515B
R516A
Solid core surface [cm2] 612 cm²
Solid core surface [in2] 95 in²
Solid core volume [cm3] 727 cm³
Solid core volume [in3] 44 in³
Temperature range [°C] [max] 70 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 160 °F
Temperature range [°F] [min] -40 °F
Type DC
Type designation 48-DC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality