Brazed plate heat exchanger, Number of plates: 80, BPHE B3-095B

021B7266

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: G2, Q2 conn. size range: G2, Q3 conn. size range: 2 1/8 in, Q4 conn. size range: 2 1/8 in

Product details

Gross weight 39.34 Kg
Net weight 38.44 Kg
Volume 51.188 Liter
EAN 5702424279134

 

Application Universal
Approval EAC
PED
UL
AS
CRN
RoHS
UA
UKCA
Brazing material Copper brazing
China RoHS compliance Yes
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE No
In scope of WEEE and contain batteries No
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model No. 095B
Number of plates 80
Packing format Single pack
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern H
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Q1 conn. size range G2
Q1 conn. type G External thread connection
Q2 conn. size range G2
Q2 conn. type G External thread connection
Q3 conn. size range 2 1/8 in
Q3 conn. type Solder connection
Q4 conn. size range 2 1/8 in
Q4 conn. type Solder connection
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R11
R113
R114
R12
R123
R1233zd(E)
R1234yf
R1234ze
R124
R134a
R152a
R22
R227ea
R245fa
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R408A
R409A
R412A
R413A
R417A
R422D
R444B
R448A
R449A
R450A
R452A
R454C
R455A
R500
R502
R507A
R513A
R515B
R600a
R508B
Type BPHE B3-095B
UK RoHS compliance Yes
UK RoHS exemption clause No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality