Check valve, NRV 22s E, Max. Working Pressure [bar]: 49.0
020-3020
Inlet connection type: solder, ODF, Inlet size [mm]: 22.00, Outlet connection type: solder, ODF, Outlet size [mm]: 22.00, Direction: Angleway, Packing format: Multi pack
Inlet connection type: solder, ODF, Inlet size [mm]: 22.00, Outlet connection type: solder, ODF, Outlet size [mm]: 22.00, Direction: Angleway, Packing format: Multi pack
Gross weight | 0.564 Kilogram |
Net weight | 0.508 Kilogram |
Volume | 1.038 Liter |
EAN | 5702428666763 |
Gross weight | 0.564 Kilogram |
Net weight | 0.508 Kilogram |
Volume | 1.038 Liter |
EAN | 5702428666763 |
Approval |
EAC LLC CDC EURO-TYSK |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection material | Copper |
Cv value [gal/min] | 9.83 gal/min |
Design | Piston |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 7/8 in |
Inlet size [mm] | 22 mm |
Kv value [m³/h] | 8.5 m³/h |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 710 psig |
Min. Pressure drop [bar] | 0.04 bar |
Min. Pressure drop [psi] | 0.6 psi |
Oil free refrigerants | R516A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 7/8 in |
Outlet size [mm] | 22 mm |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product group | Check valves |
Product Name Description | Check valve |
Quantity per packing format | 18 pc |
Rated cap cond, Hot gas [IMP] |
tcond=86 °F tdisc=176 °F tevap=14 °F thotgas=140 °F tsub=9 °F |
Rated cap cond, Hot gas [SI] |
tcond=30 °C tdisc=80 °C tevap=-10 °C thotgas=60 °C tsub=5K |
Rated cap cond, Liq. cap [IMP] |
tcond=86 °F tevap=14 °F tsub=9 °F |
Rated cap cond, Liq. cap [SI] |
tcond=30 °C tevap=-10 °C tsub=5K |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R170 R22/R407C R290 R32 R404A/R507A R407A R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R513A R515B R516A R600 R600a |
Temperature range [°C] [max] | 155 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 311 °F |
Temperature range [°F] [min] | -58 °F |
Type | NRV 22s E |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL approved refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R170 R22 R290 R32 R404A R407A R407C R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R507A R513A R515B R516A R600 R600a |
Approval |
EAC LLC CDC EURO-TYSK |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection material | Copper |
Cv value [gal/min] | 9.83 gal/min |
Design | Piston |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 7/8 in |
Inlet size [mm] | 22 mm |
Kv value [m³/h] | 8.5 m³/h |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 710 psig |
Min. Pressure drop [bar] | 0.04 bar |
Min. Pressure drop [psi] | 0.6 psi |
Oil free refrigerants | R516A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 7/8 in |
Outlet size [mm] | 22 mm |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product group | Check valves |
Product Name Description | Check valve |
Quantity per packing format | 18 pc |
Rated cap cond, Hot gas [IMP] |
tcond=86 °F tdisc=176 °F tevap=14 °F thotgas=140 °F tsub=9 °F |
Rated cap cond, Hot gas [SI] |
tcond=30 °C tdisc=80 °C tevap=-10 °C thotgas=60 °C tsub=5K |
Rated cap cond, Liq. cap [IMP] |
tcond=86 °F tevap=14 °F tsub=9 °F |
Rated cap cond, Liq. cap [SI] |
tcond=30 °C tevap=-10 °C tsub=5K |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R170 R22/R407C R290 R32 R404A/R507A R407A R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R513A R515B R516A R600 R600a |
Temperature range [°C] [max] | 155 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 311 °F |
Temperature range [°F] [min] | -58 °F |
Type | NRV 22s E |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL approved refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R170 R22 R290 R32 R404A R407A R407C R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R507A R513A R515B R516A R600 R600a |