Ambient temperature range [°C] [max] |
70 °C |
Ambient temperature range [°C] [min] |
-20 °C |
Ambient temperature range [°F] [max] |
158 °F |
Ambient temperature range [°F] [min] |
-4 °F |
Approval |
CE EAC EMCD LLC CDC EURO-TYSK LVD PED RoHS TYSK TÜV UKCA |
Approval file name |
TÜV .SDWFS/SDBFS .15-335 |
Burst pressure [bar] |
24 bar |
China RoHS compliance |
Out of scope |
Contact function |
SPDT gold |
Contact load type |
A |
Contact rating |
AC15=1 A, 250 V AC1=6 A, 250 V DC13=10 W, 250 V |
Differential [bar] |
0.4 bar |
Differential [psi] |
5.8 psi |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical conn. Male/Female |
Female |
Electrical connection |
DIN-plug |
Electrical connection size |
Pg 11 |
Electrical connection standard |
EN 175301-803 |
Electrical spec. standard |
EN 60947-4/-5 |
Enclosure rating IP |
IP65 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
Fluid Group |
1 |
Further information |
Stainless steel bellows Stainless steel connector |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
Max. test pressure [bar] Pe |
17.6 bar |
Max. test pressure [psig] |
255 psig |
Max. Working Pressure [bar] |
16 bar |
Max. Working Pressure [psig] |
230 psig |
Packing format |
Multi pack |
PED category |
IV |
Pressure connection size |
1/2 |
Pressure connection standard |
ISO 228-1 |
Pressure connection type |
G |
Pressure Male/Female |
Male |
Pressure sensing element |
Bellows |
Product accessories |
Switches accessories |
Product description |
Pressure Switch |
Product group |
Switches and thermostats |
Product Name Description |
Pressure switch |
Quantity per packing format |
9 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] |
6 bar |
Regulation range [bar] Pe [min] |
0 bar |
Regulation range [psig] Pe [max] |
87.02 psig |
Regulation range [psig] Pe [min] |
0 psig |
Reset function |
Manual Max |
SCIP dossier no. |
e677433d-4ffe-4abe-acc3-ee34f619e34e |
Serviceable |
No |
Type |
BCP3H |
UK RoHS compliance |
Yes |