TRV set, Contents of set: 3-elements, Danfoss Regus®, RA-FN, RLV-S, DN 15, Horizontal angle

015G5311

Set with Danfoss Regus® sensor, RA-FN valve and RLV-S lockshield. Radiator valves with o-ring tailpiece.

Product details

Gross weight 0.651 Kilogram
Net weight 0.599 Kilogram
Volume 1.028 Liter
EAN 5702424625146

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 3-elements
Description Set with Danfoss Regus® sensor, RA-FN valve and RLV-S lockshield. Radiator valves with o-ring tailpiece.
Design Horizontal angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. 995bc52f-fc20-47ab-9bec-c9168426e2b1
SCIP dossier product name Regus RA-FN & RLV-S Set
Sensor design Danfoss Regus®
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type With o-ring
Type Danfoss Regus® + RA-FN + RLV-S
UK RoHS compliance Out of scope
Valve size DN 15
Valve type RA-FN

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality