Spare part, FSA 33; FSA 36m; FSA 26m; FSA 412m; FSA 516m; FSA 310m; FSA 32; FSA 44; FSA 618m; FSA 66; FSA 22, Gasket

011L4016

Product Type: Spare part, Used for product: FSA 33; FSA 36m; FSA 26m; FSA 412m; FSA 516m; FSA 310m; FSA 32; FSA 44; FSA 618m; FSA 66; FSA 22, Type designation: Gasket, Gasket

Product details

Gross weight 0.28 Gram
Net weight 0.083 Gram
Volume 0.001 Liter
EAN 5702422038290

 

China RoHS compliance Out of scope
Connection size B2-4
Connection size [in] 1/4 in
Connection size [mm] 6 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Material Spec. Copper
Packing format Industrial pack
Product group Generic spare parts
Product Name Description Gasket
Quantity per packing format 300 pc
REACH Candidate List substances No
Type Spare part
Type designation Gasket
UK RoHS compliance Out of scope
Used for product FSA 22
FSA 26m
FSA 310m
FSA 32
FSA 33
FSA 36m
FSA 412m
FSA 44
FSA 516m
FSA 618m
FSA 66

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality