Spare part, TE 5, Flare nut
011L1103
Product Type: Spare part, Used for product: TE 5, Type designation: Flare nut, Flare nut
Product Type: Spare part, Used for product: TE 5, Type designation: Flare nut, Flare nut
Gross weight | 0.042 Kilogram |
Net weight | 0.042 Kilogram |
Volume | 0.015 Liter |
EAN | 5702422013945 |
Gross weight | 0.042 Kilogram |
Net weight | 0.042 Kilogram |
Volume | 0.015 Liter |
EAN | 5702422013945 |
China RoHS compliance | Out of scope |
Connection size | NS 4- 8 |
Connection size [in] | 1/2 in |
Connection size [mm] | 12 mm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | TXV spare parts |
Product Name Description | Flare nut |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC - Thermostatic expansion valve |
Type | Spare part |
Type designation | Flare nut |
UK RoHS compliance | Out of scope |
Used for product | TE 5 |
China RoHS compliance | Out of scope |
Connection size | NS 4- 8 |
Connection size [in] | 1/2 in |
Connection size [mm] | 12 mm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | TXV spare parts |
Product Name Description | Flare nut |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC - Thermostatic expansion valve |
Type | Spare part |
Type designation | Flare nut |
UK RoHS compliance | Out of scope |
Used for product | TE 5 |