Repair kit, Allen Key

009G7015

Type designation: Allen Key, Used for product: GBC 38s-79s

Product details

Gross weight 0.387 Kilogram
Net weight 0.386 Kilogram
Volume 0.198 Liter
EAN 5702428288453

 

China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group BM/GBC valve spare parts
Product Name Description Repair kit
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ade66c99-ed98-4a84-b547-395001201226
SCIP dossier product name FSA Flare-Solder Adapter
Type Repair kit
Type designation Allen Key
UK RoHS compliance Out of scope
Used for product GBC 38s-79s
Width across flats [mm] 42 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality