Diaphragm assembly, Service kit, BML 10, Multi pack, 12 pc
009G0026
Product Type: Service kit, Used for product: BML 10
Product Type: Service kit, Used for product: BML 10
Gross weight | 0.026 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.07 Liter |
EAN | 5702422031406 |
Gross weight | 0.026 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.07 Liter |
EAN | 5702422031406 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Diaphragm assembly |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 69373b8b-09ff-4773-885b-0c2750a14e77 |
Type | Service kit |
Type designation | Diaphragm set |
UK RoHS compliance | Out of scope |
Used for product | BML 10 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Diaphragm assembly |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 69373b8b-09ff-4773-885b-0c2750a14e77 |
Type | Service kit |
Type designation | Diaphragm set |
UK RoHS compliance | Out of scope |
Used for product | BML 10 |