Flange set, Flange, 22 mm, Soldering
006-1180
Connection standard: EN 1254, Material Spec.: Brass, Used for product: FA 20
Connection standard: EN 1254, Material Spec.: Brass, Used for product: FA 20
Gross weight | 1.26 Kilogram |
Net weight | 1.251 Kilogram |
Volume | 0.85 Liter |
EAN | 5702422099796 |
Gross weight | 1.26 Kilogram |
Net weight | 1.251 Kilogram |
Volume | 0.85 Liter |
EAN | 5702422099796 |
Connection size [mm] | 22 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 2.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
2 flanges 2 gaskets 2 staybolts 4 nuts |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
Staybolt dimension | M12 x 160 mm |
Type | Flange |
Used for product | FA 20 |
Connection size [mm] | 22 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 2.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
2 flanges 2 gaskets 2 staybolts 4 nuts |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
Staybolt dimension | M12 x 160 mm |
Type | Flange |
Used for product | FA 20 |