Flanges, Staybolt set EVR15, EVRA3/10/15, EVRA 15; EVR 15; EVRA 10; EVRA 3
006-1134
Staybolt set EVR15, EVRA3/10/15, Used for product: EVRA 15; EVR 15; EVRA 10; EVRA 3, Packing format: Multi pack, Quantity per packing format: 20
Staybolt set EVR15, EVRA3/10/15, Used for product: EVRA 15; EVR 15; EVRA 10; EVRA 3, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.26 Kilogram |
Net weight | 0.255 Kilogram |
Volume | 0.28 Liter |
EAN | 5702422110507 |
Gross weight | 0.26 Kilogram |
Net weight | 0.255 Kilogram |
Volume | 0.28 Liter |
EAN | 5702422110507 |
Bolt length [in] | 5.315 in |
Bolt length [mm] | 135 mm |
Connection size | M12 |
Connection type | Thread |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVR 15 EVRA 3 EVRA 10 EVRA 15 |
Used for product comments | Without filter |
Bolt length [in] | 5.315 in |
Bolt length [mm] | 135 mm |
Connection size | M12 |
Connection type | Thread |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVR 15 EVRA 3 EVRA 10 EVRA 15 |
Used for product comments | Without filter |