Micro Plate heat exchanger, XB61L-1, Number of plates: 60

004B1910

Brazing material: Copper, 25 bar

Product details

Gross weight 33 Kilogram
Net weight 27 Kilogram
Volume 116.438 Liter
EAN 5710104035352

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 50 mm
Connection length 2 [mm] 50 mm
Connection length side 1 [mm] 52 mm
Connection length side 2 [mm] 52 mm
Connection size 1 2
Connection size 2 2
Connection standard ISO 228/1
Connection type 1 G
Connection type 2 G
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole[mm] 174 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Material Description (Short Te XB61L-1-60_2_25_ASB_G2 sv
Max working pressure 1 [bar] 25 bar
Max working pressure 2 [bar] 25 bar
Number of passes 1
Number of plates 60
Packing format Single pack
PED category II
Plate material no. 1.4404
Plate material no. 1.4404
Plate pattern L
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 525 mm
Total width [mm] 243 mm
Type XB61L-1
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 456 mm
Vertical center porthole 2[mm] 456 mm
Vertical center porthole side 1 [mm] 456 mm
Volume per channel 1 [l] 0.239 L
Volume per channel 2 [l] 0.239 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality