AVTB, PN 16, DN 20, 3.40 m³/h, Internal thread

003N3030

AVTB, FJV, AVD(S)A Valve DN20 i.thr, I-p

Product details

Gross weight 0.729 Kilogram
Net weight 0.693 Kilogram
Volume 1.203 Liter
EAN 5702428486965

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard ETA VA 1.54/18952
Cavitation factor 0.4
China RoHS compliance Out of scope
Cone /seat sealing material NBR / Brass W. No 2.0402
Connection size Rp 1/2
Connection standard ISO 7/1
Connection types Internal thread
Description AVTB, FJV, AVD(S)A Valve DN20 i.thr, I-p
Diameter [mm] 20 mm
Differential pressure range [bar] [Max] 10 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Valve DN20
Function VSP - P No
Function VSP - Q No
Function VSP - T No
In scope of WEEE and contain batteries No
Kvs values [m³/h] 3.4 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Temperature controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVTB
UK RoHS compliance Out of scope
Valve body material Brass CuZn40Pb2 W. no 2.0402
Valve cone material NBR rubber
Valve seat material Cr Ni steel W.no 1.4301
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality