10 comp.fitt imp.t.act fi6x1mmG1/8#fi0

003H6932

10 comp.fitt imp.t.act fi6x1mmG1/8#fi0

Product details

Gross weight 0.352 Kilogram
Net weight 0.258 Kilogram
Volume 0.098 Liter
EAN 5702421545362

 

Connection size G 1/8
Contain batteries No
Description 10 comp.fitt imp.t.act fi6x1mmG1/8#fi0
Material BRASS
Pressure nominal [bar] 25 bar
Product group Accessories - SAC
Type Compression fittings for impulse tubes

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality