10 comp.fitt.imp.tube pipe fi 6x1mmR1/2

003H6859

10 comp.fitt.imp.tube pipe fi 6x1mmR1/2

Product details

Gross weight 0.801 Kilogram
Net weight 0.801 Kilogram
Volume 0.421 Liter
EAN 5702421541593

 

Connection size R 1/2
Description 10 comp.fitt.imp.tube pipe fi 6x1mmR1/2
In scope of WEEE and contain batteries No
Material BRASS
Pressure nominal [bar] 25 bar
Product group Accessories - SAC
REACH Candidate List substances No
Type Compression fittings for impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality