AVQ, PN 16, DN 20, Flow rate [m³/h]: 0.1 - 4.5, External Thread, G 1 A, Mounting version: Free

003H6714

This product is not available in this store. Please contact your local Customer Service Center.

AVQ PN16 20/6,3 /0,2 thread flow/retu

Product details

Gross weight 1.754 Kilogram
Net weight 1.754 Kilogram
Volume 4.484 Liter
EAN 5702421542354

 

Actuator diaphragm material EPDM
Application District Heating
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection size G 1 A
Connection types External Thread
Contain batteries No
Description AVQ PN16 20/6,3 /0,2 thread flow/retu
Diameter [mm] 20 mm
Differential pressure range [bar] [Max] 12 bar
EU RoHS compliance Yes with exemptions
Flow control Yes
Flow limitation No
Flow rate [m³/h] 4.5 m³/h
Flow rate [m³/h] [Max] 4.5 m³/h
Flow rate [m³/h] [Min] 0.1 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function Flow controller
Function VSP - P No
Function VSP - Q Yes
Function VSP - T No
Kvs values [m³/h] 6.3 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 0
Pressure class PN 16
Pressure controller No
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type None
Stem position Normally open
Type AVQ
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 20

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality