AFA 2, PN 40, 4 bar - 14 bar, 32 cm²

003G5668

Pressure relief actuator

Product details

Gross weight 13.917 Kilogram
Net weight 13.5 Kilogram
Volume 52.304 Liter
EAN 5715162388389

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 32 cm²
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Contain batteries No
Description Pressure relief actuator
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 14 bar
Differential pressure setting [bar] [Min] 4 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Pressure relief
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure controller Pressure relief controller
Pressure nominal [bar] 40 bar
Pressure setting range [bar] [Max] 14 bar
Pressure setting range [bar] [Min] 4 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting Type Adjustable
Type AFA 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality