PCV-VFGS 2, PN 40, DN 250, 630.00 m³/h, Flange

003G1567

Assem.kit PCV-VFGS2 PN40 250/630 flange

Product details

Gross weight 616.5 Kg
Net weight 293 Kg
Volume 1383.3 Liter
EAN 5702421813911

 

Actuator size [cm²] 630 cm²
Cavitation factor 0.2
China RoHS compliance Out of scope
Connection types Flange
Control ratio 750:1
Description Assem.kit PCV-VFGS2 PN40 250/630 flange
Diameter [mm] 250 mm
Differential pressure range [bar] [Max] 10 bar
Differential pressure range [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function PCV Assembly kit
In scope of WEEE and contain batteries No
Kvs values [m³/h] 630 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Circulation water
Mounting version Free
Number of ports 2
Permissible media Steam
Pressure class PN 40
Pressure nominal [bar] 40 bar
Product group Pilot - controlled valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing material Metal
Stem position Normally closed
Type PCV-VFGS 2
UK RoHS compliance Out of scope
Valve body material Cast steel EN-GP-240-GH (GS-C 25)
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4313
Valve size DN 250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality