AFD, 0.05 bar - 0.40 bar, 630 cm²

003G1006

AFD PN16 0,05-0,35 630cm2 yellow

Product details

Gross weight 23 Kilogram
Net weight 23 Kilogram
Volume 87.36 Liter
EAN 5702421808207

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 630 cm²
Body material Steel, mat. No 1.0338, zinc plated
China RoHS compliance Out of scope
Description AFD PN16 0,05-0,35 630cm2 yellow
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] 0.05 bar
Differential pressure setting [bar] [Min] 0.35 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. reduction controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Flow
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure controller Pressure reduction controller
Pressure nominal [bar] 16 bar
Pressure setting range [bar] [Max] 0.4 bar
Pressure setting range [bar] [Min] 0.05 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d6136a2c-1f94-49c4-8ba7-76f280516979
SCIP dossier product name AFD/A
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Type AFD
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality