Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
För att bevara säkerheten för ditt konto har en utloggningsprocess påbörjats.Din session löper ut om
Du har loggats ut på grund av att du har varit inaktiv i 120 minuter.
You are at the {0} store.
Visar 12 produkt(er)
AFQM 2, PN 25, DN 250, Flow rate [m³/h]: 72 - 360, Flange, Mounting version: Free
Pressure independent control valve
AFP 2, PN 16, 1 bar - 2.5 bar, 160 cm²
Differential pressure actuator
VFG 22, PN 16, DN 250, 800 m³/h, Flange
Pressure operated valves
ECL Comfort 296, LCD dot matrix, Supply voltage [V] AC: 207 - 244
ECL Comfort 296
ECA 30
ECA 32
ECA 35
ECL Base part
ECL COMFORT 210 BASE PART
ECL COMFORT 310 BASE PART
ECL Mounting kit
ECA 30/31 FRAME KIT
Visa: