VLT® Soft Starter MCD 600

Visar 128 produkt(er)

132H2224

MCD60160CT5S2X00CV2

MCD60160CT5S2X00CV2
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
160 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Modellkod: MCD60160CT5S2X00CV2

132H2225

MCD60215CT5S2X00CV2

MCD60215CT5S2X00CV2
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
215 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Modellkod: MCD60215CT5S2X00CV2

132H2226

MCD60275CT5S2X00CV2

MCD60275CT5S2X00CV2
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
275 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Modellkod: MCD60275CT5S2X00CV2

132H2227

MCD60343CT5S2X00CV2

MCD60343CT5S2X00CV2
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
343 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Modellkod: MCD60343CT5S2X00CV2

132H2229

MCD60448CT5S2X00CV2

MCD60448CT5S2X00CV2
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
448 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Modellkod: MCD60448CT5S2X00CV2

132H2230

MCD60160CT5S2X00CV1

MCD60160CT5S2X00CV1
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
160 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Modellkod: MCD60160CT5S2X00CV1

132H2231

MCD60215CT5S2X00CV1

MCD60215CT5S2X00CV1
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
215 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Modellkod: MCD60215CT5S2X00CV1

132H2232

MCD60275CT5S2X00CV1

MCD60275CT5S2X00CV1
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
275 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Modellkod: MCD60275CT5S2X00CV1

132H2235

MCD60343CT5S2X00CV1

MCD60343CT5S2X00CV1
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
343 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Modellkod: MCD60343CT5S2X00CV1

132H2236

MCD60448CT5S2X00CV1

MCD60448CT5S2X00CV1
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
448 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Modellkod: MCD60448CT5S2X00CV1

Visa: