In-bottm/out-top cooling kit,FA11 600mm
176F4047
The back-channel cooling (in-bottom/out-top) kit is designed for iC7
frequency converters, frame FA1. The kit directs air in from bottom and
out of the top of the unit.
The back-channel cooling (in-bottom/out-top) kit is designed for iC7
frequency converters, frame FA1. The kit directs air in from bottom and
out of the top of the unit.
Gross weight | 15.3 kg |
Net weight | 14.8 kg |
Volume | 1.234 hl |
EAN | 5715253372723 |
Gross weight | 15.3 kg |
Net weight | 14.8 kg |
Volume | 1.234 hl |
EAN | 5715253372723 |
Frame designation | FA11 |
Product category | Frequency converter,air-cooled |
Frame designation | FA11 |
Product category | Frequency converter,air-cooled |
Options | Enclosure related options |
Options | Enclosure related options |