EV227B is a servo-operated 2/2-way solenoid valve programme, designed with diaphragm in softer material and with stronger armature spring for optimum closing at low pressure differences.
Shows 5 product(s)
Solenoid valve, EV227B, Function: NC, G, 3/8, 1.5 m³/h, EPDM
Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV227B, Function: NC, G, 1/2, 2.5 m³/h, EPDM
Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV227B, Function: NC, G, 1/2, 3.5 m³/h, EPDM
Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV227B, Function: NC, G, 3/4, 5.5 m³/h, EPDM
Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV227B, Function: NC, G, 1, 5.5 m³/h, EPDM
Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2