Näita rohkem
EV220T

Kuvab 10 toodet

042U8105

Solenoid valve, EV220T, Function: NC, GEH, 4 m³/h, EPDM

Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U8115

Solenoid valve, EV220T, Function: NC, NESH, 4 m³/h, EPDM

Media recommendations: Water & Brine, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U8125

Solenoid valve, EV220T, Function: NC, G, 3/4, 4 m³/h, EPDM

Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U8135

Solenoid valve, EV220T, Function: NC, NES, 3/4, 4 m³/h, EPDM

Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U8145

Solenoid valve, EV220T, Function: NC, GHH, 3/4, 4 m³/h, EPDM

Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U8155

Solenoid valve, EV220T, Function: NC, GEH, 6 m³/h, EPDM

Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U8165

Solenoid valve, EV220T, Function: NC, NESH, 6 m³/h, EPDM

Media recommendations: Water & Brine, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U8175

Solenoid valve, EV220T, Function: NC, G, 3/4, 6 m³/h, EPDM

Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U8185

Solenoid valve, EV220T, Function: NC, NES, 3/4, 6 m³/h, EPDM

Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U8195

Solenoid valve, EV220T, Function: NC, GHH, 6 m³/h, EPDM

Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Kuva: