Pressure transmitters millibar pressure

Shows 22 product(s)

064G5201

Pressure transmitter, MBS 9300, -30 mbar - 30 mbar, -0.44 psi - 0.44 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9300-A211-A1GB04-1

064G5202

Pressure transmitter, MBS 9300, -70 mbar - 70 mbar, -1.02 psi - 1.02 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9300-A311-A1GB04-1

064G5207

Pressure transmitter, MBS 9300, -20 mbar - 20 mbar, -0.29 psi - 0.29 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9300-A111-A1GB04-2

064G5209

Pressure transmitter, MBS 9300, 0 mbar - 70 mbar, 0 psi - 1.02 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 9300-B611-A0FA09-2

064G5214

Pressure transmitter, MBS 9200, 0 mbar - 100 mbar, 0 psi - 1.45 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B311-A1GB04-1

064G5215

Pressure transmitter, MBS 9200, 0 mbar - 250 mbar, 0 psi - 3.63 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B511-A1GB04-1

064G5216

Pressure transmitter, MBS 9200, 0 mbar - 150 mbar, 0 psi - 2.18 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B411-A1GB04-1

064G5218

Pressure transmitter, MBS 9200, 0 mbar - 250 mbar, 0 psi - 3.63 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B511-A1GB04-2

064G5219

Pressure transmitter, MBS 9300, 0 mbar - 60 mbar, 0 psi - 0.87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9300-B211-A1GB04-1

064G5221

Pressure transmitter, MBS 9300, 0 mbar - 40 mbar, 0 psi - 0.58 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9300-B111-A1GB04-1

View: