Shows 2 product(s)

060G6297

Pressure transmitter, MBS 4003, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4003-2011-A1GB08-2

060G6298

Pressure transmitter, MBS 4003, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4003-2211-A1GB08-2