AVQ is a self-acting flow controller primarily for use in district heating systems. The controller closes when set max. flow is exceeded. The controller has a control valve with adjustable flow restrictor and an actuator with one control diaphragm.
Shows 8 product(s)
AVQ, PN 25, DN 15, Flow rate [m³/h]: 0.03 - 0.9, External Thread, G 3/4 A, Mounting version: Free
AVQ PN25 15/1,6 /0,2 thread flow/return
AVQ, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 1.6, External Thread, G 3/4 A, Mounting version: Free
AVQ PN25 15/2,5 /0,2 thread flow/return
AVQ, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 2.4, External Thread, G 3/4 A, Mounting version: Free
AVQ PN25 15/4 /0,2 thread flow/return
AVQ, PN 25, DN 20, Flow rate [m³/h]: 0.16 - 3.5, External Thread, G 1 A, Mounting version: Free
AVQ PN25 20/6,3 /0,2 thread flow/return
AVQ, PN 25, DN 25, Flow rate [m³/h]: 0.2 - 4.5, External Thread, G 1 1/4 A, Mounting version: Free
AVQ PN25 25/8 /0,2 thread flow/return
AVQ, PN 25, DN 32, Flow rate [m³/h]: 0.4 - 10, Flange, Mounting version: Free
AVQ PN25 32/12,5 /0,2 flange flow/ret
AVQ, PN 25, DN 40, Flow rate [m³/h]: 0.8 - 12, Flange, Mounting version: Free
AVQ PN25 40/20 /0,2 flange flow/return
AVQ, PN 25, DN 50, Flow rate [m³/h]: 0.8 - 15, Flange, Mounting version: Free
AVQ PN25 50/25 /0,2 flange flow/return