Danfoss Icon™ is a modular heating system forindividual room control. It can be configured asa wired or wireless system or as a combination, ifrequired. The center of the system is the Danfoss Icon™Master Controller 24 V, which configures and tiesthe system together.Installation and set-up of the Danfoss Icon™ MasterController 24 V is made easy by using the pre-definedapplication and intuitive touch user interface.
Shows 2 product(s)
Floor Heating Controls, Danfoss Icon™ 24V MC, Master Controller, 230 V, Output voltage [V] AC: 24, Number of channels: 10, On-wall
OTA, for 24V actuators, 10 channels, upgradeable to wireless, Wireless/Wired 24V
Floor Heating Controls, Danfoss Icon™ 24V MC, Master Controller, 230 V, Output voltage [V] AC: 24, Number of channels: 15, On-wall
OTA, for 24V actuators, 15 channels, upgradeable to wireless, Wireless/Wired 24V