Danfoss Icon™ 230V Wiring Center is a connection box for use in hydronic floor heating using 230V thermostats and actuators.The Icon™ 230V Wiring Center can connect up to 14 thermal actuators from up to 8 room thermostats. It is provided with 230V Live circulation pump output and a voltage-free relays for controlling a boiler. The relays are activated when one or more thermostats require heat.The Wiring Center also supports away and cooling mode which can be controlled by a 230 V signal as well as LED’s to indicate when outputs are active.Mounting is made easy due to a simple layout of the terminals and clear marking on the screw terminals. Mounting can be done by using screws.
Shows 1 product(s)
Floor Heating Controls, Danfoss Icon™ 230V Wiring Center, Wiring center, 230 V, Output voltage [V] AC: 230, Number of channels: 8, On-wall
Icon Wiring center 230V, 8 channels, EU version, Wired 230V