The DEVIreg™ Opti is an electronic thermostat with a programmable timer, designed to fulfill Eco design directive. The thermostat is primarily used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and has integrated frame. The DEVIreg™ Opti is fast to setup and easy to operate, using buttons placed below the screen. It has an open window detection function, and energy-saving regulation program.
Shows 1 product(s)
Thermostats, DEVIreg™ Opti, Sensor type: Room + Floor, 13 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: LCD, Application: Floor heating