DEVIheat™ is an high-quality, braided screen, self-adhesive all-in-one mat with FEP insulated conductors and a red PVDF outer sheath (non UV stable). The round profile, very low height (only 2.5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. DEVIheat™ Mirror 150S heating mat is used for keeping the bathroom mirror mist free by mounting the heating mat in the adhesive behind the mirror. The two cold leads have clearly visible connections to avoid accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.
Shows 2 product(s)
Heating Mats, DEVIheat™ 150S, 150 W/m², 0.48 m², Supply voltage [V] AC: 230
Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 0.6, Application: Other heating
Heating Mats, DEVIheat™ 150S, 150 W/m², 0.30 m², Supply voltage [V] AC: 230
Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 0.7, Application: Other heating