DEVIasphalt™ is an extremely high-quality, 360° fully screened twin conductor heating mat with a very robust outer sheath (UV stable), designed especially for embedding in mastic or asphalt concrete (road asphalt). Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™.
Shows 31 product(s)
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 1.70 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 3.4, Application: Asphalt ice and snow melting
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 3.50 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 7, Application: Asphalt ice and snow melting
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 5.90 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 11.8, Application: Asphalt ice and snow melting
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 7.90 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 15.8, Application: Asphalt ice and snow melting
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 14.55 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 19.4, Application: Asphalt ice and snow melting
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 6.00 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 6, Application: Asphalt ice and snow melting
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 12.00 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 12, Application: Asphalt ice and snow melting
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 14.80 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 14.8, Application: Asphalt ice and snow melting
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 19.00 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 19, Application: Asphalt ice and snow melting
Heating Mats, DEVIasphalt™ 300T, 300 W/m², 1.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 2, Application: Asphalt ice and snow melting