The DEVIpipeheat™ 10 V3 is a self-limiting heating cable that is used for frost protection of pipes. The self-limiting capability of the cable ensures that the output of the cable increase or decrease according to ambient temperature. A new self-limiting cable can be installed inside and outside water pipes. It is suitable for drinking and common water pipes and is designed to be installed on pipe in all countries and inside pipe in certified countries (DK, FI, SE, NO, RU). The product range: cable on drum, cut-to-length, ready-made cable with cold lead. The product range: drum cable and cable with cold lead mains plug. All self-limiting heating cables must be over-temperature protected by a thermostat, as the output will decrease, but never be zero , and be protected by a RCD with a maximum trip current of 30 mA.
Shows 15 product(s)
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 2 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 4 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 6 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 8 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 10 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 12 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 14 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 16 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 19 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Heating Cables, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 22 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection