Show more
KVC

Shows 7 product(s)

034L0141

Hot gas bypass regulator, KVC 12

Inlet size [mm]: 12, Inlet connection type: Flare, Outlet size [mm]: 12.00, Outlet connection type: Flare, 0.2 bar - 6 bar, Kv value [m³/h]: 0.68, Max. Working Pressure [bar]: 28

034L0142

Hot gas bypass regulator, KVC 15

Inlet size [mm]: 16, Inlet connection type: Flare, Outlet size [mm]: 16.00, Outlet connection type: Flare, 0.2 bar - 6 bar, Kv value [m³/h]: 1.25, Max. Working Pressure [bar]: 28

034L0143

Hot gas bypass regulator, KVC 12

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 0.68, Max. Working Pressure [bar]: 28

034L0144

Hot gas bypass regulator, KVC 22

Inlet size [mm]: 22, Inlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 1.85, Max. Working Pressure [bar]: 28

034L0146

Hot gas bypass regulator, KVC 12

Inlet size [mm]: 12, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 0.68, Max. Working Pressure [bar]: 28

034L0147

Hot gas bypass regulator, KVC 15

Inlet size [mm]: 16, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 1.25, Max. Working Pressure [bar]: 28

034L1044

Hot gas bypass regulator, KVC 22

Inlet size [mm]: 22, Inlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 28

View: