Shows 2 product(s)
Float valve, SV 1
Inlet connection size [mm]: 25.7, Max. Working Pressure [bar]: 28, Temperature range [°C]: -50 - 65
Float valve, SV 3
Inlet connection size [mm]: 25.7, Max. Working Pressure [bar]: 28, Temperature range [°C]: -50 - 65