Shows 5 product(s)

148H3194

Liquid level switch, AKS 38, Butt weld

Connection type: Butt weld, Connection size [mm]: 25, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28

148H3204

Liquid level switch, AKS 38, Butt weld, 1 in

Connection type: Butt weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28

148H3205

Liquid level switch, AKS 38, Socket weld, 3/4 in

Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28

148H3206

Liquid level switch, AKS 38, Socket weld, 1 in

Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28

148H3207

Liquid level switch, AKS 38, NPT, 3/4 in

Connection type: NPT, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28

View: