Show more
DST P310

Shows 4 product(s)

076G1015

Pressure transmitter, DST P310, -1 bar - 159 bar, -14.5 psi - 2306 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: DST P310-9736-A0AB06-0

076G1021

Pressure transmitter, DST P310, -1 bar - 159 bar, -14.5 psi - 2306 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P310-9736-C2BD07-3

076G1023

Pressure transmitter, DST P310, -1 bar - 159 bar, -14.5 psi - 2306 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P310-9736-C2AC04-0

076G4011

Pressure transmitter, DST P310, -1 bar - 59 bar, -14.5 psi - 855.5 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P310-9536-E3BF08-0 I/28