D2100-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and indoor display. MCHEs have an ingeniously simple allaluminum design that is not only lightweight but also prevents galvanic corrosion. The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.
Shows 2 product(s)
Micro Channel heat exchanger, MCHE D2100-C, Industrial pack
Rated capacity R410A [kW]: 2.1, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D2100-C, Multi pack
Rated capacity R410A [kW]: 2.1, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121