The new Danfoss D55 is an excellent route to increased savings. With a robust and resource-efficient design, the D55 is designed to operate efficiently year after year in a whole range of applications. The innovative D55 channel plate pattern makes it the best heat exchanger on the market,significantly reducing energy consumption and lowering CO2 emissions. The D55 has a capacity of 10-65 kW and is suitable for evaporators, condensers and one-phase applications. Thanks to the two-in-one connection it is always easier to install. The D55 is the natural choice for any application.
Shows 2 product(s)
Micro Plate heat exchanger, MPHE D55L-H, Number of plates: 16
Max. Working Pressure [bar]: 45, Universal, Function: Null, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D55-H, Number of plates: 80
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing