Compression fittings for steel and copper tubings, G 1/2" A, 14, Nickel plated

013G4114

Cu/Steel fittings for pipe 14 mm

Product details

Gross weight 0.034 Kilogram
Net weight 0.034 Kilogram
Volume 0.085 Liter
EAN 5702420033181

 

Connections G 1/2" A
Contain batteries No
Description Cu/Steel fittings for pipe 14 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
For tubings Steel and Copper
For valves RA 15/6T
RA 15/6TB
RA-FN 15
RA-N 15
RA-U/UN 15
RLV 15
RLV-S 15
RA-DV 15
Label product Yes
Packing format Industrial pack
Product group Compression fittings
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a76c5ed7-e33e-4d63-b06e-8751d1fc2312
Test pressure [bar] 16 bar
Thread External
Tube dimension [mm] 14
Type Compression fittings for steel and copper tubings
Usage for steel & copper
Working pressure [bar] [Max] 10 bar

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality