AVPQM, PN 25, DN 15, Flow rate [m³/h]: 0.02 - 0.40, Threaded, DN 15, Mounting version: Flow

003H7063

This product has been discontinued.

Product details

Gross weight 5.68 Kilogram
Net weight 5.68 Kilogram
Volume 747.868 Cubic centimeter
EAN 5710104094571

 

Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
Connection size DN 15
Connection types Threaded
Diameter [mm] 15 mm
Differential pressure setting [bar] [Max] 2 bar
Differential pressure setting [bar] [Min] 0.3 bar
Flow rate [m³/h] 0.4 m³/h
Flow rate [m³/h] [Max] 0.4 m³/h
Flow rate [m³/h] [Min] 0.02 m³/h
In scope of WEEE and contain batteries No
Mounting version Flow
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type AVPQM
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality