Shows 46 product(s)
BOCK, UL-HGX24/55 MLP 6 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16566
BOCK, UL-HGX24/55 SP 7 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16567
BOCK, UL-HGX24/55 SHP 7 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, 16568
BOCK, UL-HGX24/70 MLP 7 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16569
BOCK, UL-HGX24/70 SP 9 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16570
BOCK, UL-HGX24/70 SHP 9 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, 16571
BOCK, UL-HGX24/90 MLP 8 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16572
BOCK, UL-HGX24/90 SP 12 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16573
BOCK, UL-HGX24/90 SHP 12 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, 16574
BOCK, UL-HGX24/110 MLP 10 CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16575