Heating Cables, DEVIpipeguard™ (T), 250 m, Supply voltage [V] AC: 230

98300864

EL: 7235865521,  VVS: 345958025

Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.128 Kilogram
Net weight 0.127 Kilogram
Volume 0.18 Liter
EAN 5703466213520

 

Application Pipe / tank frost protection
Approval VDE
CE
UkrTEST
EAC
Bending diameter [mm] [Min] 64 mm
Cable height [mm] 5.8 mm
Cable length [m] 250 m
Cable on drum Yes
Cable output [W/m@°C] 10W/m@10°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 13.6 mm
CE evaluated Yes
Certification company VDE
China RoHS compliance Out of scope
Cold lead No
Conductor insulation Self-limiting matrix
Contain batteries No
Cut to length No
Description DEVIpipeguard 10 Blue 250m drum Thermon
EU RoHS compliance Out of scope
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 65 °C
Outer sheath TPE
Outer sheath colour Blue
Product group Heating Cables
Product version Drum
REACH Candidate List substances No
Screen braided coverage [%] [Min] 70 %
Supply voltage [V] AC 230 V
Type DEVIpipeguard™ (T)
UL evaluated Out of scope
UV Protected No
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality