Heating Cables, DEVIasphalt™ 30T, 30 W/m, 215 m, Supply voltage [V] AC: 400

83900208

EL: 7235864687

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Asphalt ice and snow melting

Product details

Gross weight 18.48 Kilogram
Net weight 18.295 Kilogram
Volume 40.432 Liter
EAN 5703466192931

 

Application Asphalt ice and snow melting
Approval CE
Bending diameter [mm] [Min] 50 mm
Bi-conductor screen [mm²] Cu 1.0
Cable diameter [mm] 7 mm
Cable length [m] 215 m
Cable on drum No
Cable output [W/m] 30 W/m
Cable resistance [Ohm] 24.7
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 10 m
Cold lead quantity 1
Cold lead size [mm²] 2.5 mm²
Cold lead type DTWK
Conductor insulation FEP
Contain batteries No
Cut to length No
Deformation strength [N] >1500 N
Description DEVIasphalt 30T 215m 6470W 400V
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Filler material PEX
Flame retardant Yes
Heating output [W] 6470 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 60 °C
Outer sheath XPLO
Outer sheath colour Black
Package depth [mm] 380 mm
Package height [mm] 280 mm
Package width [mm] 380 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] >300 N
REACH Candidate List substances No
Short period temperature [°C] [Max] 240 °C
Supply voltage [V] AC 400 V
Type DEVIasphalt™ 30T
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected Yes
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality