Accessories, Easy Installation

19805076

EL: 7239802072,  VVS: 345959035

Tape aluminium 38mmx50m, 2 colour print, Used for product: DEVIpipeheat™ 10 V2 readym.; DEVIpipeguard™ (B); DEVIpipeguard™ LSZH; DEVIpipeguard™ Industry; DEVIhotwatt™; DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.; DEVIpipeheat™ 10 V2

Product details

Gross weight 0.34 Kilogram
Net weight 0.337 Kilogram
Volume 0.547 Liter
EAN 5703435003053

 

Application Pipe / tank frost protection
Cold store
Domestic hot water
Roof frost protection
China RoHS compliance Out of scope
Description Tape aluminium 38mmx50m, 2 colour print
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Length [m] 50 m
Package depth [mm] 120 mm
Package height [mm] 120 mm
Package width [mm] 32 mm
Packing quantity 1
Product description Tape aluminium 38mm X 50m
Product group Accessories
Type Easy Installation
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIpipeguard™ (B)
DEVIhotwatt™
DEVIpipeguard™ LSZH
DEVIpipeguard™ Industry
DEVIpipeheat™ 10 V2
DEVIpipeheat™ 10 V2 readym.
DEVIpipeheat™ 10 V3
DEVIpipeheat™ 10 V3 readym.
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality