ABN Actuator, Flexible, Supply voltage [V] AC: 230, NC, 1.000 m

193B2147

VVS: 460952509

Actuator ABN-FBH 230V NC

Product details

Gross weight 0.118 Kilogram
Net weight 0.116 Kilogram
Volume 0.358 Liter
EAN 5702425082535

 

Actuator type ABN-FBH
Cable length [m] 1 m
Connection size Flexible
Description Actuator ABN-FBH 230V NC
IP protection class IP54
Power consumption [W] 1 W
Product group ABN-FBH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8e26f954-ad08-4e08-a2a5-aa651124456b
Supply voltage [V] AC 230 V
Type ABN Actuator
Valve function NC

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality