Accessories, Valves, Pipe collar, For valves: RA-KE; RA-K
192H0161
Double pipe collar for RA-K and VHS, 50 mm, for pipe diameter 12-24 mm
Double pipe collar for RA-K and VHS, 50 mm, for pipe diameter 12-24 mm
Gross weight | 0.009 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.053 Liter |
EAN | 5702420052786 |
Gross weight | 0.009 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.053 Liter |
EAN | 5702420052786 |
Description | Double pipe collar for RA-K and VHS, 50 mm, for pipe diameter 12-24 mm |
For valves |
RA-K RA-KE |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Size | 50mm |
Type | Accessories, Valves |
Type of accessories | Pipe collar |
Description | Double pipe collar for RA-K and VHS, 50 mm, for pipe diameter 12-24 mm |
For valves |
RA-K RA-KE |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Size | 50mm |
Type | Accessories, Valves |
Type of accessories | Pipe collar |