Accessories, Valves, Pipe collar, For valves: RA-KE; RA-K
192H0160
VVS: 403149922
Double pipe collar for RA-K and VHS, 40 mm, for pipe diameter 12-24 mm
Double pipe collar for RA-K and VHS, 40 mm, for pipe diameter 12-24 mm
Gross weight | 0.008 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.042 Liter |
EAN | 5702420052762 |
Gross weight | 0.008 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.042 Liter |
EAN | 5702420052762 |
Description | Double pipe collar for RA-K and VHS, 40 mm, for pipe diameter 12-24 mm |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valves |
RA-K RA-KE |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | No |
Size | 40mm |
Type | Accessories, Valves |
Type of accessories | Pipe collar |
Description | Double pipe collar for RA-K and VHS, 40 mm, for pipe diameter 12-24 mm |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valves |
RA-K RA-KE |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | No |
Size | 40mm |
Type | Accessories, Valves |
Type of accessories | Pipe collar |